Decora Smart Wi-Fi Devices are designed for indoor use only. When developed the testing and component ratings were chosen for installed applications from 0°C - 40°C (32°F - 104°F). The operating humidity specification is 0-90% non-condensing. In most climates the Decora Smart Wi-Fi products would not be recommended for outside an attic or an unheated garage.
Articles in this section
- How do I Pair a DAWDC Anywhere Companion Dimmer to a D23LP Plug-In Dimmer?
- How Do I Determine What Leviton Switch Is Installed?
- Does the D215O Decora Smart Wi-Fi Outdoor Plug-In Switch act as a timer?
- When using the D215O Decora Smart Wi-Fi Outdoor Plug-In Switch, do I have to set a schedule for my exterior lights or will they adjust automatically?
- Can I control the D215O Decora Smart Wi-Fi Outdoor Plug-In Switch from a light switch inside my house?
- Can the D215O Outdoor Plug-In Switch handle the rigors of outdoor use?
- Does the D215O Decora Smart Wi-Fi Outdoor Plug-In Switch support Matter?
- How do I Pair a DAWDC Anywhere Companion Dimmer to a D26HD Smart Dimmer?
- How do I Pair a DAWSC Anywhere Companion Switch to a D215S Smart Switch?
- How do I Pair a DAWSC Anywhere Companion Switch to a D215R Tamper-Resistant Outlet?