The status LED typically is used to show the load status. In addition to the normal status function the LED is used during the enrollment process as a diagnostic tool. The LED can either be flashing (approximately three blinks per second), blinking (approximately one blink per second), solidly lit, or not lit.
Color | Activity | Status |
Green | Flashing | Device is ready to be added to a Wi-Fi network |
Green | Blinking | Connecting to a Wi-Fi network on power up |
Green or Off | Solid | Normal operation, can be configured in a setup |
Amber | Blinking | Device is not connected to the Wi-Fi network but attempting to reconnect |
Green/Amber | Alternating Blink | Device is in wireless Anywhere Companion Pairing Mode |
Red | Blink | Wireless Anywhere Companion devices have unpaired or at max number of paired devices |
Green/Red/Amber | Alternating Blink | Identify feature triggered from the My Leviton app |