My Leviton Support Help Center home page
Submit a request
Sign in
  1. My Leviton Support
  2. Decora Smart Wi-Fi
  3. Product Information

Product Information

These articles are designed to help address pre-purchase questions

  • Does the D215O Decora Smart Wi-Fi Outdoor Plug-In Switch act as a timer?
  • When using the D215O Decora Smart Wi-Fi Outdoor Plug-In Switch, do I have to set a schedule for my exterior lights or will they adjust automatically?
  • Can I control the D215O Decora Smart Wi-Fi Outdoor Plug-In Switch from a light switch inside my house?
  • Can the D215O Outdoor Plug-In Switch handle the rigors of outdoor use?
  • Does the D215O Decora Smart Wi-Fi Outdoor Plug-In Switch support Matter?
  • Are Leviton Decora Smart Dimmers Forward Phase or Reverse Phase?
  • Are Color Change Kits Available For The D2MSD?
  • Can I Add A Decora Smart Wi-Fi Product To An AFCI Or GFCI Protected Circuit?
  • Where is the Decora Smart Wi-Fi Serial Number Located?
  • How Do I Determine What Leviton Switch Is Installed?
  • Setting D2MSD Decora Smart® Wi-Fi Motion Sensing Dimmer Sensitivity and Ambient Light Level
  • Can I Connect 2 D2MSD Traveler Wire To a 3-way/multi-way?
  • Can I Create a Switched Outlet Using The D215R Decora Smart® 2nd Gen Wi-Fi Switched Tamper Resistant Outlet?
  • How Many Devices Can I Connect To A MLWSB And What Is The Wireless Coverage Area?
  • What Wires Do I Need To Install The Decora Smart® No-Neutral Products
  • How can I control a Decora Smart® No-Neutral Dimmer or Switch in a 3-Way or Multi-Way Application?
  • What App Do I Need To Use With My Leviton Smart Dimmer Or Switch?
  • Can the Buttons On The DW4BC or D2SCS Be Custom Engraved?
  • What Batteries do the DAWDC and DAWSC Anywhere Companion Use?
  • Do I Need To Connect a Gen 2 Decora Smart Wi-Fi Device to an App or Wi-Fi to use an Anywhere Companion?
  • Are Decora Smart Products "UL Listed"?
  • What Streaming services are supported by the DWVAA?
  • What is the difference between Decora Smart® Wi-Fi 2nd Gen Part Numbers -1RW, –2RW, and -1BW
  • Are Anywhere Companions Offered In Colors Other Than White?
  • How Do I Connect A Load To A DAWDC or DAWSC Anywhere Companion?
  • What Products Are Compatible With the Anywhere Companion?
  • Is Decora Smart® Wi-Fi Secure?
  • How Much Bandwidth Does My Decora Smart® Wi-Fi Device Use?
  • How Should I Clean My Decora Smart® Product?
  • How Do I Know If My Decora Smart® Wi-Fi is 1st or 2nd Generation
  • 1
  • 2
  • ›
  • »

Need more help?

Contact Us:

● Submit a Help Request

● Email: dssupport@leviton.com

● Call us: 1-800-824-3005

● Website: www.leviton.com

Hours of Operation:

-Monday to Friday: 8AM – 10PM ET

-Saturday: 9AM – 7PM ET

-Sunday: 9AM – 5PM ET



My Leviton Support
© 2023 Leviton Manufacturing Co., Inc.

English (US) Español Français